Ceracore Technology

Capacitive ceramic sensors

Ceracore Sensors and Transducers

Constituting the "heart" of pressure instruments, the Ceracore capacitive ceramic measuring cell guarantees cost effective, reliable and safe process control in millions of Endress+Hauser pressure instruments and customized applications. The new Ceracore 4.0 measuring cell offers an even better performance, more flexible adaption to your application and configuration capabilities in line with your application. The new generation of the Ceracore measuring cell guarantees safe measurements and special stability.

Ceratore

Ceracore USC30

Capacitive ceramic pressure sensor for absolute and relative pressure measurement, 17.5mm external diameter

 

More information on Ceracore USC30 >>>

Ceratore

Ceracore USC70

Capacitive ceramic pressure sensor for absolute and relative pressure measurement, 32.4mm external diameter

 

More information Ceracore USC70 >>>

Ceratore

Ceracore UTC30 Transducer

Transducer based on Ceracore USC30 measuring cell

 

More information UTC30 Transducer >>>

Ceratore

Ceracore UTC70 Transducer

Transducer based on Ceracore USC70 measuring cell

 

More information UTC70 transducer >>>